Caterpillar D6T XW

Caterpillar D6T XW

Price
125,000 USD
Year
2012
Working hours
9085 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T XW
CategoryDozers
Serial NumberSLJ00236
Unit NumberSLJ00236
Catalog NumberCU4445949
Manufacturing Year2012
Hours9085 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$ 125,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationALTERNATOR, 150 AMP
BLADE, 6SU XW
CAMERA, REAR VISION
CONTROL - RIPPER (NON-VPAT)
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
DRAWBAR, RIGID SHORT
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LIGHTS 10, PREMIUM
PACK, DOMESTIC TRUCK
PACKAGE, 6SU XW BULLDOZER
PRECLEANER, TURBINE W/SCREEN
SATELLITE PRODUCT LINK
SCREEN, GRILL DOOR
STARTER, HEAVY DUTY
TRACK, 30" ES (41SEC) TRAP HD
UNDERCARRIAGE, HEAVY DUTY XW
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FABICK CATSee InventoryWebsiteSelect contact
Dave Modglin
MO
Telephone:+1 636 3435900
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone