Caterpillar D 6 T XW VPAT

Caterpillar D 6 T XW VPAT

Price
On Request
Year
2016
Working hours
1890 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D 6 T XW VPAT
CategoryDozers
Serial NumberWRN00572
Unit NumberPG000273
Catalog NumberCU4362914
Manufacturing Year2016
Hours1890 h
CountryUnited States
LocationSummerville, SC
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationUndercarriage Inspection Available Upon Request

LANE 1 ORDER
PACK, DOMESTIC TRUCK, MTTT
PRODUCT LINK, CELLULAR PL641
RADIO, AM/FM
TOOTH, STRAIGHT
VPAT XW/LGP BULLDOZER COMPLETE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
general appearance
  • Yes
  • No
  • Good
  • Good
  • GoodCAB
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • GoodDATED JUNE 2016
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSHOWING 1890.1 HOURS
  • Good
  • GoodAM/ FM WITH BLUE TOOTH
  • Good
  • GoodAIR RIDE
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • THERE ARE NO LOW OIL PRESSURE WARNINGS PRESENT FOR THE ENGINE OR HYDRAULICS
  • NONE
  • GoodENGINE HAS JUST BEEN SERVICED
  • GoodRED
  • Good
  • Good
  • Good
  • Good
  • GoodENGINE OIL AND FILTER HAVE JUST BEEN SERVICED
  • Good
  • Good
cooling system
  • No
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • GoodHYDRAULIC MOTOR
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Good
  • Good
  • GoodVERIFIED UNIT IS REPORTING IN VISION LINK.
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHAS JUST BEEN CHANGED
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • GoodHAS JUST BEEN CHANGED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • GoodCAN BE FLIPPED
  • Good13 4" BLADE
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Bottom RollersSHOWING WEAR
Cannon / Track AdjusterTRACK LOOK TO BE ADJUSTED PROPERLY
Carrier RollersSHOWING WEAR
Equalizer BarNO FAULTS FOUND
Idlers / TypeNO FAULTS FOUND WITH FRONT OR REAR IDLERS, BOTH SIDES
Notes - UNDERCARRIAGEWEAR PRESENT ON ROLLERS TOP AND BOTTOM, SPROCKET SEGMENTS SHOWING WEAR
Notes - UNDERCARRIAGE 2NO ABNORMAL NOISES, POPPING, GRABBING OR GRINDING FELT OR NOTICED DURING INSPECTION
Pins & Bushings (External)SHOWING WEAR
Pivot ShaftNO FAULTS FOUND
SegmentsSHOWING WEAR
Track Shoes Width / Type28" PADS
Pins & Bushings Turned?YesPIN AND BUSHINGS TURNED AT 1344 HOURS
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftFairSHOWING WEAR
Track Frame - RightFairSHOWING WEAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone