Caterpillar D6T XL

Caterpillar D6T XL

Price
268,000 USD
Year
2012
Working hours
2287 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T XL
CategoryDozers
Serial NumberGMK00746
Unit NumberGMK746
Catalog NumberCU1759293
Manufacturing Year2012
Hours2287 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$ 268,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information6 RIPPER, MULTI-SHANK
AIR CONDITIONER, ROPS MOUNTED
ALTERNATOR, 150 AMP
BLADE, 6SU XL
CONTROL - RIPPER (NON-VPAT)
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
DRAINS, ECOLOGY, POWERTRAIN
HANDLES, HEAVY DUTY
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LIGHTS 10, PREMIUM
OIL CHANGE SYSTEM, POWERTRAIN
PACK, DOMESTIC TRUCK
PACKAGE, 6SU XL BULLDOZER
SATELLITE PRODUCT LINK
TEETH, STRAIGHT,SET OF 3
TRACK, 22" ES (41 SEC) HD
UNDERCARRIAGE, HEAVY DUTY XL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone