Caterpillar D6T LGP

Caterpillar D6T LGP

Price
154,796 USD
Year
2013
Working hours
7824 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T LGP
CategoryDozers
Serial NumberJRW00319
Unit Number8U3463
Catalog NumberCU4471771
Manufacturing Year2013
Hours7824 h
CountryNetherlands
LocationVuren
Pricing
Price Excluding Tax$ 154,796
Tax-
Price Including Tax-
Features
Additional InformationYear of manufacture: mei 2013
Model year: 2013
Model code: D6T LGP
Chassis type: rigid
Battery: Year of manufacture 2013

CATERPILLAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT B.V. (NETHERLANDS)See InventoryWebsiteSelect contact
Menno Westerlaken
Netherlands
Telephone:+31 183 51 50 70
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone