Caterpillar D6T LGP

Caterpillar D6T LGP

Price
110,410 USD
Year
2009
Working hours
11000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T LGP
CategoryDozers
Serial NumberLKJ00410
Unit Number8U3213
Catalog NumberCU4398834
Manufacturing Year2009
Hours11000 h
CountryNetherlands
LocationVuren
Pricing
Price Excluding Tax$ 110,410
Tax-
Price Including Tax-
Features
Additional InformationYear of manufacture: dec 2009
Model year: 2009
Model code: D6T LGP
Chassis type: rigid
Battery: Year of manufacture 2009

CATERPILLAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT B.V. (NETHERLANDS)See InventoryWebsiteSelect contact
Menno Westerlaken
Netherlands
Telephone:+31 183 51 50 70
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone