Caterpillar D6TLGPVPAT

Caterpillar D6TLGPVPAT

Price
325,000 USD
Year
2018
Working hours
1754 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGPVPAT
CategoryDozers
Serial NumberMH700674
Unit NumberMH700674
Catalog NumberCU4533951
Manufacturing Year2018
Hours1754 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax$ 325,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationACCUGRADE READY, VPAT
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT, VPAT
CAB, SINGLE PANE
CERT EMISSIONS, EPA/EU
COUNTERWEIGHT, REAR
COUNTERWEIGHT, REAR SLAB
DRAWBAR, RIGID LONG
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, AUTO REVERSING
FINAL DRIVE, XW/LGP
FUEL TANK, FAST FILL
GUARD, BOTTOM
HANDLES, VPAT
HYDRAULICS, WINCH/RIPPER, VPAT
LANE 3 ORDER
LIGHTS, 6, BASIC, REAR SCREEN
OIL CHANGE SYSTEM, HIGH SPEED
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, WITH SCREEN
PRODUCT LINK, CELLULAR PLE641
REGIONAL PACKAGE, US
SCREEN, REAR
SEAT, CLOTH, HEATED
TRACK,790MM / 31" MS OFFSET S1
UNDERCARRIAGE, S1, PART GUIDE
VPAT XW/LGP DOZER PACKAGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone