Caterpillar D6RIILGP

Caterpillar D6RIILGP

Price
74,900 USD
Year
2005
Working hours
12507 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6RIILGP
CategoryDozers
Serial NumberADE00867
Unit NumberADE867
Catalog NumberCU4656474
Manufacturing Year2005
Hours12507 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax$ 74,900
Tax-
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
OROPSOROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
BLADE, SBLADE, S
DIFF STEERDIFF STEER
Additional InformationLGP
Features
Accessories
LIGHTINGLIGHTING
OROPSOROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
BLADE, SBLADE, S
DIFF STEERDIFF STEER
Additional InformationLGP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • YesUndercarriage muddy
  • No
  • Good
  • GoodIn place
  • Good
  • Good
  • Good
  • GoodStraight
  • Good
  • Good
  • Good
  • Good
  • FairHas been repainted, some surface rust scratches on lower machine areas
  • FairLower corner of grille bent, dented
  • Good
  • Good
safety items
  • Yes
  • Yes
  • GoodWorking
  • Good
  • GoodWorking
gauges, operator station, console
  • Good
  • Good
  • Good
  • GoodAll gauges working
  • GoodHour meter working reads 12507hrs.
  • Good
  • FairBackrest torn
  • GoodMechanical style seat suspension
engine
  • No
  • No
  • No
  • NoEngine oil level aprox 1in over full
  • No
  • No
  • No
  • No
  • Powered be caterpillar C-9. 6-cylinder turbo diesel
  • Warning light goes out when started
  • Normal
  • GoodGreen clean
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
  • Yes
  • Good
  • Good
  • GoodBelt drive, mechanical reversible
  • Good
  • FairFins dirty could use cleaning
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • GoodAll floodlights on machine working
transmission
  • YesPan under torque converter area leaking
  • Yes3-speed electronic powershift Transmission
  • No
  • Good
  • GoodShifted good through speeds
  • Good
  • Good
  • GoodPowertrain temperature gauge working
  • Good
  • Good
steering
  • Good
  • FairHas play in differential steering control
  • Good
  • GoodSteers good
brake
  • Good
  • FairService brakes have some chatter
hydraulics
  • Good
  • Good
  • GoodBoth dry
  • FairUpper lift cylinder mounting yoke bushings show aprox 1/4in play
  • GoodHydraulic functions operated good
  • Good
  • Good
  • Good
blade
  • 13ft straight blade,
  • Good
  • GoodIn good condition and has a flip left
  • GoodHas been refaced
  • Poor
  • Good
  • Good
  • FairPush arm and lift cylinder mounting trunnions show 1/4-3/8in play, all have cap shims can be adjusted, trunion at roller frames out of shims
final drives
  • Has some driveline play,
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE42%
Link / Brand / Part Number418-2-91
Notes - UNDERCARRIAGE 145-link track
Track Shoes Width / Type36in wide pads
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1841843838
Idlers Front31305248
Idlers Rear29284032
Links1251256161
Pins & Bushings (External)67677575
Track Roller 624235550
Track Shoe Grouser Height48486565
comments, misc. repairs, general remarks
  • Runs and operates good
  • Engine Majored @ 8800hrs in 2016 by customer
  • Finals rebuilt @ 10841 hrs in 2019 by customer
  • Trans rebuilt @ 12350 hrs in 2020 by Michigan CAT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone