Caterpillar D6NMP

Caterpillar D6NMP

Price
228,258 USD
Year
2017
Working hours
2120 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NMP
CategoryDozers
Serial NumberMG501185
Unit NumberMG501185
Catalog NumberCU4514831
Manufacturing Year2017
Hours2120 h
CountryGermany
LocationMittenwalde/ot Schenkendorf
Pricing
Price Excluding Tax$ 228,258
Tax (19%)$ 43,369
Price Including Tax$ 271,627
Features
Additional InformationUNDERCARRIAGE TRACK BUSHINGS: 95 %
UNDERCARRIAGE IDLERS FRONT: 95 %
UNDERCARRIAGE SPROCKETS: 95 %
UNDERCARRIAGE IDLERS BACK: 95 %
UNDERCARRIAGE TRACK LINKS: 95 %
BLADE CONDITION: 80 %
ENGINEPOWER: 152 HP
TRACK SHOES (PADS) WIDE: 800 MM
OPERATING WEIGHT: 18.2 T
UNDERCARRIAGE TRACK ROLLERS: 95 %
UNDERCARRIAGE CARRIER ROLLERS: 95 %
TRACK SHOES (PADS) CONDITION: 80 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Falko Böttcher-Schroda
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone