Caterpillar D6N XVTARO

Caterpillar D6N XVTARO

Price
206,500 USD
Year
2017
Working hours
2143 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6N XVTARO
CategoryDozers
Serial NumberGB600432
Unit NumberUE5224
Catalog NumberCU4534514
Manufacturing Year2017
Hours2143 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$ 206,500
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional Information*AIR CLEANER, STANDARD
*ARO INSTALLATION, VPAT
*BULLDOZER VPAT XL, GRADE W/3D
*CAB COMFORT PACKAGE
*COLD WEATHER, 120V, PACKAGE
*D6N XL TRACTOR
*DEMAND FAN STANDARD
*GUARD, REAR, STANDARD
*GUARD, VPAT, HEAVY DUTY, PKG
*HYDRAULIC OIL, STANDARD
*NO GUIDING GUARD
*OIL CHANGE SYSTEM, HIGH SPEED
*PTO FILTER, NO WINCH
*RADIATOR, STANDARD
*REGIONAL PACKAGE ADSD-N
*RIPPER READY PACKAGE
*STANDARD PACKAGE, XL
*TANK FUEL, FF & REFILL READY
*TRACK, 24", ES, XL, HD
*UC, XL, HEAVY DUTY
ANTIFREEZE, -50C (-58F)
BLADE, 129" ARO XL
COMPLETE STORAGE PROTECTION
LANE 1 ORDER
PACK-DISMOUNTED OR N.I. BLADE
PRODUCT LINK, CELLULAR PL641
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone