Caterpillar D6N XVTARO

Caterpillar D6N XVTARO

Price
179,000 USD
Year
2016
Working hours
3804 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6N XVTARO
CategoryDozers
Serial NumberGB600350
Unit NumberUE5218
Catalog NumberCU4531308
Manufacturing Year2016
Hours3804 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$ 179,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
DRAWBARDRAWBAR
Additional InformationAIR CLEANER, STANDARD
ARO INSTALLATION, VPAT
BLADE, 129" ARO XL
BULLDOZER VPAT XL, GRADE W/3D
CAB STANDARD PACKAGE
COLD WEATHER, 120V, PACKAGE
COMPLETE STORAGE PROTECTION
DEMAND FAN STANDARD
GUARD, REAR, STANDARD
GUARD, VPAT, STANDARD, PACKAGE
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
NO GUIDING GUARD
NO REAR HYDRAULIC PACKAGE
PACK-DISMOUNTED OR N.I. BLADE
PRODUCT LINK, CELLULAR PL641
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE, AM-N
STANDARD PACKAGE, XL
TANK FUEL, STANDARD
TRACK, 24", ES, XL, HD
UC, XL, HEAVY DUTY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone