Caterpillar D6N

Caterpillar D6N

Price
146,500 USD
Year
2012
Working hours
4775 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6N
CategoryDozers
Serial NumberPER00256
Unit NumberU103458
Catalog NumberCU4538636
Manufacturing Year2012
Hours4775 h
CountryUnited States
LocationOklahoma City, OK
Pricing
Price Excluding Tax$ 146,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationAIR CLEANER, ENGINE
BATTERY, STANDARD
BLADE, ACCUGRADE READY, XL
BOX, REAR, STANDARD
CATERPILLAR D6N
CATERPILLAR PRODUCT LINK 522
CLEAN EMISSIONS MODULE TIER 4I
D6N XL TRACTOR
D6N XL, BASE PKG
DOZER, VPAT XL, PK
FAN, DIRECT DRIVE, STANDARD
GRD, VPAT, HD PKG
GRID, SANDBLAST
GUIDE/GUARD,CENTER, SYSTEMONE
HYDRAULIC OIL, STANDARD
NO ACCUGRADE READY, CAB, VPAT
PTO LINES, REAR, STANDARD
RADIATOR, STANDARD
RIPPER, TEETH CURVED, PACKAGE
SEAT, CLOTH, AIR SUSPENSION
TANK FUEL, STANDARD
TC, TD, RETARDER
TOP HANDLE, RADIATOR GUARD
TRACK, 24", ES, XL
TRANSMISSION AND DRIVE LINE
U/C, XL SYSTEM 1
WARNING DECALS, ANSI, FOR NACD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN CATSee InventoryWebsiteSelect contact
Daniel Brannon
Telephone:+1 806 677 5867
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone