Caterpillar D6N-4F XL

Caterpillar D6N-4F XL

Price
165,000 USD
Year
2016
Working hours
3763 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6N-4F XL
CategoryDozers
Serial NumberGB600372
Unit NumberG16-277M
Catalog NumberCU4539701
Manufacturing Year2016
Hours3763 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax$ 165,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • PAT BLADE • ARO • ULTRA LOW SULFUR DIESEL FUEL

GUARD, VPAT, STANDARD, PACKAGE
BLADE, 129" ARO XL
TANK FUEL, STANDARD
DEMAND FAN STANDARD
AIR CLEANER, STANDARD
PRODUCT LINK, CELLULAR PL641
GUARD, REAR, STANDARD
PTO FILTER, NO WINCH
RADIATOR, STANDARD
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
CCU (CAT CERTIFIED USED)
RIPPER READY PACKAGE
COLD WEATHER, 120V, PACKAGE
REGIONAL PACKAGE, AM-N
ARO INSTALLATION, VPAT
CAB STANDARD PACKAGE
COMPLETE STORAGE PROTECTION
TRACK, 24", ES, XL, HD
PACK-DISMOUNTED OR N.I. BLADE
GUARD GUIDING CENTER, HD
BULLDOZER, VPAT XL, STD PKG
STANDARD PACKAGE, XL
UC, XL, HEAVY DUTY
ENG S/N D8T16111
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
general appearance
  • YesWash the tracks before sale _ Due to bushings being turned
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSome fading
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • PoorInop _Intermittent
  • Good
  • Good
  • GoodErops
  • GoodMarch 2019
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairActive water separator code _wiring unplugged _Connector needs to be cleaned
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • N
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairWater separator wiring
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • Yes
  • Good
  • FairRight angle cylinder appears to have a line leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • GoodCorners appear to be getting a little thin
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?Yes
Equalizer BarGood
Pivot ShaftGood
Equalizer BarGood
Pivot ShaftGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Roller1820
Front Idler24.54
Links111.575
Pins & Bushings80.54
Rear Idler27.528
Track Roller 126.535
Track Roller 22525
Track Roller 32525
Track Shoes (Width)24" 39.550
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone