Caterpillar D6N XL

Caterpillar D6N XL

Price
204,500 USD
Year
2016
Working hours
2173 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6N XL
CategoryDozers
Serial NumberGB600210
Unit NumberNM72396
Catalog NumberCU2488460
Manufacturing Year2016
Hours2173 h
CountryUnited States
LocationSpringfield, OR
Pricing
Price Excluding Tax$ 204,500
Tax-
Price Including Tax-
Features
Additional Information.
ARO INSTALLATION, VPAT
BATTERY, HEAVY DUTY, PACKAGE
BLADE, 129" ARO XL
BULLDOZER, VPAT XL, STD PKG
CAB COMFORT PACKAGE
COMPLETE STORAGE PROTECTION
DIRECT DRIVE FAN, REVERSIBLE
GUARD GUIDING ES FULL, HD
GUARD, REAR, STANDARD
GUARD, VPAT, HEAVY DUTY, PKG
HYDRAULIC OIL, STANDARD
KIT VISIBILITY, SINGLE CAMERA
LANE 3 ORDER
PACK-DISMOUNTED OR N.I. BLADE
PRECLEANER, TURBINE W/SCREEN
PRODUCT LINK, CELLULAR PL641
PTO FILTER, NO WINCH
RADIATOR, STANDARD
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE, AM-N
RIPPER READY PACKAGE
RIPPER, TEETH CURVED, PACKAGE
STANDARD PACKAGE, XL
TANK FUEL, STANDARD
TRACK, 24", ES, XL, HD
UC,XL, HEAVY DUTY W/DBL FLANGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone