Caterpillar D6N XL

Caterpillar D6N XL

Price
311,500 USD
Year
2018
Working hours
572 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6N XL
CategoryDozers
Serial NumberNJN00323
Unit NumberNM76149
Catalog NumberCU4458133
Manufacturing Year2018
Hours572 h
CountryUnited States
LocationPortland, OR
Pricing
Price Excluding Tax$ 311,500
Tax-
Price Including Tax-
Features
Additional InformationANTIFREEZE WINDSHIELD WASHER
BATTERY, HEAVY DUTY, PACKAGE
BLADE, 129" ARO XL
BULLDOZER, VPAT XL, STD PKG
CAB COMFORT PACKAGE
EIN: VX3B74
FAN, DIRECT DRIVE, REVERSIBLE
FUEL ANTIFREEZE, -25C (-13F)
GUARD GUIDING, FULL, HD
GUARD, REAR, STANDARD
GUARD, VPAT, HEAVY DUTY, PKG
HYDRAULIC OIL, STANDARD
KIT VISIBILITY, SINGLE CAMERA
LANE 3 ORDER
LIGHTS
MANUAL, ENGLISH
NO ARO INSTALLATION, VPAT
PRECLEANER, TURBINE W/SCREEN
PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER ROD
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE, AM-N
RIPPER READY PACKAGE
RIPPER, TEETH CURVED, PACKAGE
ROLL ON-ROLL OFF
STANDARD PACKAGE, XL
TANK FUEL, STANDARD
TRACK, 24", ES, XL, HD
UC,XL, HEAVY DUTY W/DBL FLANGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone