Caterpillar D 6 N XL

Caterpillar D 6 N XL

Price
237,000 USD
Year
2015
Working hours
1916 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D 6 N XL
CategoryDozers
Serial NumberPER01080
Unit NumberPPER1080
Catalog NumberCU4454866
Manufacturing Year2015
Hours1916 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax$ 237,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
ENGINE ENCLOSURESENGINE ENCLOSURES
WINCHWINCH
BLADE, PATBLADE, PAT
DIFF STEERDIFF STEER
SWEEPSSWEEPS
SCREENSSCREENS
Additional InformationCAB • AIR • PAT BLADE • WINCH • SWEEPS • ULTRA LOW SULFUR DIESEL FUEL

AIR SUSPENSION SEAT
BLADE SHAKE
XL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • GoodErops
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • N
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • PoorBlade drifts down
  • FairBlade drift
  • Good
  • Good
  • GoodSome bushing play
blade
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front179.56
Front Idler258
Links11810
Pins & Bushings (External)64.216
Rear Idler24.54
Track Shoes (Width)24" 6010
Equalizer BarGood
Pivot ShaftGood
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Notes - UNDERCARRIAGE 2Guards on the bottom rollers
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • PACAR D00100E 1500412
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone