Caterpillar D6NXL AG

Caterpillar D6NXL AG

Price
225,500 USD
Year
2017
Working hours
1658 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NXL AG
CategoryDozers
Serial NumberNJN00147
Unit NumberNJN147
Catalog NumberCU4484456
Manufacturing Year2017
Hours1658 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax$ 225,500
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationAIR CLEANER, STANDARD
ANTIFREEZE WINDSHIELD WASHER
ARO INSTALLATION, VPAT
BLADE, 129" ARO XL
BULLDOZER, VPAT XL, STD PKG
CAB COMFORT PACKAGE
CAB PROTECTION PACKAGE
COLD WEATHER, 120V, PACKAGE
DEMAND FAN STANDARD
FUEL ANTIFREEZE, -25C (-13F)
GUARD GUIDING CENTER, HD
GUARD, REAR, STANDARD
GUARD, VPAT, HEAVY DUTY, PKG
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
LIGHTS
MANUAL, ENGLISH
PRODUCT LINK, CELLULAR PL641
PROTECTION, CYLINDER ROD
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE, AM-N
RIPPER READY PACKAGE
ROLL ON-ROLL OFF
STANDARD PACKAGE, XL
TANK FUEL, STANDARD
TRACK, 24", ES, XL, HD
UC, XL, HEAVY DUTY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 5703444
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone