Caterpillar D6NLGP

Caterpillar D6NLGP

Price
196,750 USD
Year
2018
Working hours
2203 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberSGG00226
Unit NumberPG000406
Catalog NumberCU4657814
Manufacturing Year2018
Hours2203 h
CountryUnited States
LocationSC
Pricing
Price Excluding Tax$ 196,750
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
DRAWBARDRAWBAR
Additional InformationQualifies for CAT Certified Used (CCU),

*Current Photos and Inspection available upon request*

LGP
BLADE, 161" ARO LGP
BULLDOZER, VPAT LGP, STD PKG
UC, LGP, HEAVY DUTY
TRACK, 33" ES LGP HD
ARO INSTALLATION, VPAT
GRADE CONTROL
KIT VISIBILITY, SINGLE CAMERA
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
DRAWBARDRAWBAR
Additional InformationQualifies for CAT Certified Used (CCU),

*Current Photos and Inspection available upon request*

LGP
BLADE, 161" ARO LGP
BULLDOZER, VPAT LGP, STD PKG
UC, LGP, HEAVY DUTY
TRACK, 33" ES LGP HD
ARO INSTALLATION, VPAT
GRADE CONTROL
KIT VISIBILITY, SINGLE CAMERA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone