Caterpillar D6NLGPVPAT

Caterpillar D6NLGPVPAT

Price
228,528 USD
Year
2016
Working hours
4022 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGPVPAT
CategoryDozers
Serial NumberMG500542
Unit NumberEM2151990
Catalog NumberCU4627581
Manufacturing Year2016
Hours4022 h
CountryUnited States
LocationAustell, GA
Pricing
Price Excluding Tax$ 228,528
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
DRAWBARDRAWBAR
Additional InformationTRACK, 34", ES, LGP, HD
HYDRAULIC OIL, STANDARD
TANK FUEL, STANDARD
RADIATOR, STANDARD
PRODUCT LINK, CELLULAR PL641
AIR CLEANER, STANDARD
CAT RADIO
DEMAND FAN STANDARD
UC, LGP, HEAVY DUTY
1119
BULLDOZER, VPAT LGP, STD PKG
STANDARD PACKAGE, LGP
GUARD, REAR, STANDARD
GUARD GUIDING CENTER, HD
CAB COMFORT PACKAGE
PTO FILTER, NO WINCH
REGIONAL PACKAGE, AM-N
ARO INSTALLATION, VPAT
BLADE, 161" ARO LGP
BATTERY, HEAVY DUTY, PACKAGE
GUARD, VPAT, HEAVY DUTY, PKG
RIPPER READY PACKAGE
Features
Accessories
DRAWBARDRAWBAR
Additional InformationTRACK, 34", ES, LGP, HD
HYDRAULIC OIL, STANDARD
TANK FUEL, STANDARD
RADIATOR, STANDARD
PRODUCT LINK, CELLULAR PL641
AIR CLEANER, STANDARD
CAT RADIO
DEMAND FAN STANDARD
UC, LGP, HEAVY DUTY
1119
BULLDOZER, VPAT LGP, STD PKG
STANDARD PACKAGE, LGP
GUARD, REAR, STANDARD
GUARD GUIDING CENTER, HD
CAB COMFORT PACKAGE
PTO FILTER, NO WINCH
REGIONAL PACKAGE, AM-N
ARO INSTALLATION, VPAT
BLADE, 161" ARO LGP
BATTERY, HEAVY DUTY, PACKAGE
GUARD, VPAT, HEAVY DUTY, PKG
RIPPER READY PACKAGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources