Caterpillar D6NLGP

Caterpillar D6NLGP

Price
111,995 USD
Year
2015
Working hours
7728 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA02245
Catalog NumberCU4569270
Manufacturing Year2015
Hours7728 h
CountryCanada
LocationSurrey, BC
Pricing
Price Excluding Tax$ 111,995
Tax-
Price Including Tax-
Details
Additional Information34" SINGLE GROUSER SHOES ... 10% REMAINING
ARO READY
CAB WITH AIR CONDITIONING
CARRIER ROLLERS 25%, BOTTOM ROLLERS 5% REMAINING
DIFFERENTIAL STEER
EMISSION DECAL PRESENT
LINKS 5%, BUSHINGS 35%, IDLERS 40% REMAINING
MULTI-SHANK RIPPER
PAT BLADE
T-ROPS
CVA - MACHINE QUALIFIES FOR COMPLIMENTARY 1 YEAR / 1,000 HOUR CUSTOMER VALUE AGREEMENT (CVA). CONTACT SALES REP FOR DETAILS. CONDITIONS MAY APPLY.
Features
Additional Information34" SINGLE GROUSER SHOES ... 10% REMAINING
ARO READY
CAB WITH AIR CONDITIONING
CARRIER ROLLERS 25%, BOTTOM ROLLERS 5% REMAINING
DIFFERENTIAL STEER
EMISSION DECAL PRESENT
LINKS 5%, BUSHINGS 35%, IDLERS 40% REMAINING
MULTI-SHANK RIPPER
PAT BLADE
T-ROPS
CVA - MACHINE QUALIFIES FOR COMPLIMENTARY 1 YEAR / 1,000 HOUR CUSTOMER VALUE AGREEMENT (CVA). CONTACT SALES REP FOR DETAILS. CONDITIONS MAY APPLY.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone