Caterpillar D6N LGP

Caterpillar D6N LGP

Price
275,000 USD
Year
2017
Working hours
404 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6N LGP
CategoryDozers
Serial NumberSGG00191
Unit Number17NE1438
Catalog NumberCU4481346
Manufacturing Year2017
Hours404 h
CountryUnited States
LocationHouston, TX
Pricing
Price Excluding Tax$ 275,000
Tax-
Price Including Tax-
Details
Accessories
DRAWBARDRAWBAR
Additional InformationAIR CLEANER, STANDARD
ANTIFREEZE WINDSHIELD WASHER
ANTIFREEZE, -45C (-50F)
ARO INSTALLATION, VPAT
BATTERY, STANDARD, PACKAGE
BLADE, 161" ARO LGP
BULLDOZER, VPAT LGP, STD PKG
CAB COMFORT PACKAGE
CAB PROTECTION PACKAGE
DEMAND FAN STANDARD
DUAL CONTROL PACKAGE
GRID, SANDBLAST
STANDARD PACKAGE, LGP
TANK FUEL, STANDARD
TRACK, 33", MS, LGP
UC, LGP, SYSTEMONE
GUARD GUIDING, CENTER
GUARD, REAR, STANDARD
GUARD, VPAT, HEAVY DUTY, PKG
GUARD,REAR,DRAWBAR & WINCH RDY
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
LIGHTS
MANUAL, ENGLISH
PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER ROD
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE, AM-N
ROLL ON-ROLL OFF
Features
Accessories
DRAWBARDRAWBAR
Additional InformationAIR CLEANER, STANDARD
ANTIFREEZE WINDSHIELD WASHER
ANTIFREEZE, -45C (-50F)
ARO INSTALLATION, VPAT
BATTERY, STANDARD, PACKAGE
BLADE, 161" ARO LGP
BULLDOZER, VPAT LGP, STD PKG
CAB COMFORT PACKAGE
CAB PROTECTION PACKAGE
DEMAND FAN STANDARD
DUAL CONTROL PACKAGE
GRID, SANDBLAST
STANDARD PACKAGE, LGP
TANK FUEL, STANDARD
TRACK, 33", MS, LGP
UC, LGP, SYSTEMONE
GUARD GUIDING, CENTER
GUARD, REAR, STANDARD
GUARD, VPAT, HEAVY DUTY, PKG
GUARD,REAR,DRAWBAR & WINCH RDY
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
LIGHTS
MANUAL, ENGLISH
PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER ROD
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE, AM-N
ROLL ON-ROLL OFF
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • FairCab needs to be cleaned out
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • None
  • FairOuter filter dirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE90% remaining
SegmentsGood
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
emissions
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Garrison Kincade
Telephone:+1 7134522000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone