Caterpillar D6NLGP

Caterpillar D6NLGP

Price
186,850 USD
Year
2017
Working hours
2525 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberMG501215
Unit NumberPG000405
Catalog NumberCU4660425
Manufacturing Year2017
Hours2525 h
CountryUnited States
LocationSC
Pricing
Price Excluding Tax$ 186,850
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
DRAWBARDRAWBAR
Additional InformationQualifies for CAT Certified Used (CCU)

*Current Photos and Inspection available upon request*

LGP
STANDARD PACKAGE, LGP
KIT VISIBILITY, SINGLE CAMERA
UC, LGP, SYSTEMONE
CAB COMFORT PACKAGE
ARO INSTALLATION, VPAT
GUARD, VPAT, STANDARD, PACKAGE
PACK-DISMOUNTED OR N.I. BLADE
BLADE, 161" ARO LGP
BULLDOZER, VPAT LGP, STD PKG
TRACK, 33", ES, LGP
GRADE CONTROL
Features
Accessories
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
DRAWBARDRAWBAR
Additional InformationQualifies for CAT Certified Used (CCU)

*Current Photos and Inspection available upon request*

LGP
STANDARD PACKAGE, LGP
KIT VISIBILITY, SINGLE CAMERA
UC, LGP, SYSTEMONE
CAB COMFORT PACKAGE
ARO INSTALLATION, VPAT
GUARD, VPAT, STANDARD, PACKAGE
PACK-DISMOUNTED OR N.I. BLADE
BLADE, 161" ARO LGP
BULLDOZER, VPAT LGP, STD PKG
TRACK, 33", ES, LGP
GRADE CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone