Caterpillar D6K2 XL

Caterpillar D6K2 XL

Price
128,000 USD
Year
2016
Working hours
3208 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2 XL
CategoryDozers
Serial NumberWMR01128
Unit NumberG15-898M
Catalog NumberCU4445812
Manufacturing Year2016
Hours3208 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax$ 128,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • PAT BLADE • ARO • ULTRA LOW SULFUR DIESEL FUEL

ACCUGRADE READY, CAB
BLADE, 126" ARO XL
CAB, STANDARD
CATERPILLAR PRODUCT LINK 321
CCU (CAT CERTIFIED USED)
COLD WEATHER, 120V, PACKAGE
COMPLETE STORAGE PROTECTION
ENGINE S/N#C8N35444
ENGINE US
FAN, DEMAND
GUARD, TRACK GUIDING, FULL 8/2
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
PACK-DISMOUNTED OR N.I. BLADE
PROTECTION PACKAGE, STANDARD
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
ROLLERFRAME, 8/2 HEAVY DUTY
SEAT, CLOTH, STANDARD
TRACK, 22" MS XL HD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • undercarriage
general appearance
  • Good
  • GoodRear pan dent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesClean and degrease
  • No
  • Very good condition for the hours
safety items
  • Good
  • Good
  • Good
  • Poor2015 _out
  • YesErops
  • Yes
gauges, operator station, console
  • GoodLeft front A/C vent broken
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRadio is loose and it just has static _ Check antenna wiring
  • Good
  • Good
  • Good
  • Yes
engine
  • Fair
  • GoodRed
  • Good
  • Good
  • GoodLots of logged water separator codes _check sensor and wirng
  • GoodService before sale
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • N
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
steering
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • GoodBushing play
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • FairStarting to get a ittle thin on the lower corners
  • Good
  • GoodSome play main mount
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front161.525
Carrier Rollers Rear162.520
Idlers Front26.5
Links11630
Pins & Bushings (External)63.532
Track Shoe Grouser Height22" 30.564
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone