Caterpillar D 6 K2 LGP

Caterpillar D 6 K2 LGP

Price
126,000 USD
Year
2016
Working hours
3786 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D 6 K2 LGP
CategoryDozers
Serial NumberJTR00400
Unit Number1158145
Catalog NumberCU4380100
Manufacturing Year2016
Hours3786 h
CountryUnited States
LocationOcala, FL
Pricing
Price Excluding Tax$ 126,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, PATBLADE, PAT
STEER, JOYSTICKSTEER, JOYSTICK
SCREENSSCREENS
STABLE BLADE CONTROLSTABLE BLADE CONTROL
Additional InformationAIR SUSPENSION SEAT
BLADE SHAKE
BLUETOOTH RADIO
LGP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
general appearance
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThere is a small dent in the lower grill.
  • Good
  • GoodThere is a small dent in the A/C cover.
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThis is a standard CAT radio with blue tooth.
  • Good
  • GoodThis is an air suspension seat.
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Clear
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • GoodA PM1 service has been completed on this machine.
  • Good
  • Good
cooling system
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • GoodThis fan is hydraulic.
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • Yes
  • Yes
  • Good
steering
  • Good
brake
  • All
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • All of the pins and bushings have a small amount of play in them. But no action is required at this time.
  • Good
  • Fair
  • Good
  • Good
  • FairThere is some play in the knuckle but reshiming is not needed at this time.
  • FairThere is minor play in all the pins and bearings.
  • GoodThe spill rack has a small bend in it.
  • Fair
  • Good
final drives
  • Yes
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?Yes
Average Life Remaining - UNDERCARRIAGE95%
Link / Brand / Part NumberCAT 106-1625
Track Shoes Width / Type76 CM
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers FrontNewNew00
Carrier Rollers RearNewNew00
Idlers FrontNewNew00
Links114mm115mm5645
Pins & Bushings (External)Pins/ bushings turnedPins/ bushings turned00
SegmentsNewNew00
Track Roller 1NewNew00
Track Roller 2NewNew00
Track Roller 3NewNew00
Track Roller 4NewNew00
Track Roller 5NewNew00
Track Roller 6NewNew00
Track Roller 7NewNew00
Track Roller 8NewNew00
Track Shoe Grouser Height48mm48mm2828
emissions
  • No
  • 3/4 tank
  • Good
  • GoodThe computer log shows 85% life remaining on the DPF.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone