Caterpillar D6KMP

Caterpillar D6KMP

Price
105,501 USD
Year
2012
Working hours
5480 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6KMP
CategoryDozers
Serial NumberDHA02232
Unit NumberDHA02232
Catalog NumberCU4497972
Manufacturing Year2012
Hours5480 h
CountryGermany
LocationKöln-porz
Pricing
Price Excluding Tax$ 105,501
Tax (19%)$ 20,045
Price Including Tax$ 125,546
Features
Additional InformationTRACK SHOES (PADS) WIDE: 760 MM
UNDERCARRIAGE TRACK ROLLERS: 70 %
TRACK SHOES (PADS) CONDITION: 40 %
UNDERCARRIAGE SPROCKETS: 70 %
UNDERCARRIAGE TRACK BUSHINGS: 70 %
ENGINEPOWER: 152 HP
BLADE CONDITION: 60 %
UNDERCARRIAGE TRACK LINKS: 70 %
UNDERCARRIAGE IDLERS BACK: 80 %
UNDERCARRIAGE CARRIER ROLLERS: 70 %
OPERATING WEIGHT: 14 T
BLADE WIDE: 3500 MM
RIPPER CONDITION: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Dominik Blanke
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone