Caterpillar D6KMP

Caterpillar D6KMP

Price
103,256 USD
Year
2012
Working hours
6841 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6KMP
CategoryDozers
Serial NumberDHA02304
Unit NumberDHA02304
Catalog NumberCU4497973
Manufacturing Year2012
Hours6841 h
CountryGermany
LocationKöln-porz
Pricing
Price Excluding Tax$ 103,256
Tax (19%)$ 19,619
Price Including Tax$ 122,875
Features
Additional InformationTRACK SHOES (PADS) WIDE: 760 MM
TRACK SHOES (PADS) CONDITION: 40 %
UNDERCARRIAGE TRACK ROLLERS: 40 %
ENGINEPOWER: 152 HP
BLADE CONDITION: 60 %
UNDERCARRIAGE TRACK LINKS: 40 %
UNDERCARRIAGE TRACK BUSHINGS: 30 %
UNDERCARRIAGE IDLERS BACK: 50 %
UNDERCARRIAGE CARRIER ROLLERS: 30 %
OPERATING WEIGHT: 14 T
UNDERCARRIAGE SPROCKETS: 40 %
BLADE WIDE: 3500 MM
RIPPER CONDITION: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Dominik Blanke
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone