Caterpillar D6K2LGP

Caterpillar D6K2LGP

Price
133,750 USD
Year
2018
Working hours
2230 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2LGP
CategoryDozers
Serial NumberEL700357
Unit NumberM23338
Catalog NumberCU4657808
Manufacturing Year2018
Hours2230 h
CountryUnited States
LocationSC
Pricing
Price Excluding Tax$ 133,750
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
DRAWBARDRAWBAR
Additional InformationQualifies for CAT Certified Used (CCU),

*Current Photos and Inspection available upon request*

LGP
ARO, MECHANICAL PITCH
BLADE, 145" ARO LGP
ROLLERFRAME, 8/2 SYSTEMONE
TRACK, 30", ES, LGP
GRADE CONTROL
Features
Accessories
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
DRAWBARDRAWBAR
Additional InformationQualifies for CAT Certified Used (CCU),

*Current Photos and Inspection available upon request*

LGP
ARO, MECHANICAL PITCH
BLADE, 145" ARO LGP
ROLLERFRAME, 8/2 SYSTEMONE
TRACK, 30", ES, LGP
GRADE CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone