Caterpillar D5K2 CAB

Caterpillar D5K2 CAB

Price
131,500 USD
Year
2017
Working hours
1060 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2 CAB
CategoryDozers
Serial NumberKW202535
Unit NumberNM74203
Catalog NumberCU2508150
Manufacturing Year2017
Hours1060 h
CountryUnited States
LocationSalem, OR
Pricing
Price Excluding Tax$ 131,500
Tax-
Price Including Tax-
Features
Additional InformationBLADE, D5K XL, ACCUGRADE
CAB, ROPS, HEATER & A/C
CONTROL, SLOPE ASSIST, ARO, PP
COUNTERWEIGHT, FRONT
DRAWBAR, STANDARD
EIN# XR8L35
ENGINE,EPA 4F,EU IV,JAPAN 2014
GRILL, RADIATOR, STANDARD
GUARD GP, REAR OMISSION
GUARD, BELLY, XL
GUARD, TRACK ROLLER, FULL,SALT
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, 4 VALVE, PUMP STD
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, 4
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
RADIO PREMIUM
RIPPERS NM56662R S/N JMJ01621
SEAT,CLOTH,HEATED SEAT&CNTRLS
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, OMISSION
TRACK, 20", MS, SALT
UNDERCARRIAGE, SALT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone