Caterpillar D5K2

Caterpillar D5K2

Price
115,000 USD
Year
2017
Working hours
1067 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2
CategoryDozers
Serial NumberKW202711
Unit NumberE137087
Catalog NumberCU2532810
Manufacturing Year2017
Hours1067 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 115,000
Tax-
Price Including Tax-
Features
Additional InformationBLADE TYPE: PAT
ENGINE TIER RATING: T4F
HIGH DRIVE / LOW DRIVE: LOW DRIVE
NUMBER OF SHANKS: 3
RIPPER, MS
TRACK SHOE WIDTH/TYPE: 20" MS SALT
XR / XL: XL
PRODUCT LINK: INCLUDES
ROPS: OPEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone