Caterpillar D5K2 XL

Caterpillar D5K2 XL

Price
97,600 USD
Year
2016
Working hours
2655 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2 XL
CategoryDozers
Serial NumberKW200665
Unit Number19238
Catalog NumberCU2326688
Manufacturing Year2016
Hours2655 h
CountryUnited States
LocationNashville, TN
Pricing
Price Excluding Tax$ 97,600
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationANTIFREEZE, -50C (-58F)
BLADE, D5K XL, ACCUGRADE
CAB, ROPS, HEATER & A/C
COUNTERWEIGHT, OMISSION, STD
D5K2 XL CA/SALT/ARO (DLO)
DRAWBAR, STANDARD
ENGINE,EPA 4F,EU IV,JAPAN 2014
GRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
GUARD, BELLY, XL
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, 3 VALVE, PUMP STD
INSTALLATION,ACCUGRADE READY
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, 6
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
RADIO PREMIUM
SCREEN, REAR, CAB
SEAT CLOTH
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
SOUND SUPPRESSION, OMISSION
SWEEPS, FRONT
SWEEPS, REAR
TRACK, 20", MS, SALT
UNDERCARRIAGE, SALT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Marshall Amis
Telephone:+1 615 256 2424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone