Caterpillar D 5 K 2 XL

Caterpillar D 5 K 2 XL

Price
87,000 USD
Year
2015
Working hours
1898 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D 5 K 2 XL
CategoryDozers
Serial NumberKW200380
Unit Number1164163
Catalog NumberCU4401643
Manufacturing Year2015
Hours1898 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$ 87,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, PATBLADE, PAT
SWEEPSSWEEPS
STEER, JOYSTICKSTEER, JOYSTICK
SCREENSSCREENS
Additional InformationBLADE SHAKE
XL
AIR SUSPENSION SEAT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
general appearance
  • Good
  • Good
  • Goodhas brush kit installed
  • Good
  • Good
  • Good
  • Good
  • FairLight damage or rear tank cover
  • Good
  • Good
  • Good
  • Good
  • FairNormal wear and scratches
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • GoodBelt drive
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Yes
  • No
steering
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Goodripper control valve installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1481455365
Idlers Front2019.54840
Links9394.56544
Pins & Bushings (External)6969.55349
SegmentsFairFair7070
Track Roller 1GuardGuard
Track Roller 2GuardGuard
Track Roller 3GuardGuard
Track Roller 4GuardGuard
Track Roller 5GuardGuard
Track Roller 6GuardGuard
Track Roller 7GuardGuard
Track Shoe Grouser Height33335555
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?Yes
Carrier RollersSealed, Lubricated
Link / Brand / Part NumberCAT 6Y-9262 Left/Right 6Y-9261.
Segmentsworn more than 50%
Track Shoes Width / Type20 inch single grouser.
comments, misc. repairs, general remarks
  • Good Retail machine
emissions
  • Good
  • Good
  • No
  • 75%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone