Caterpillar D5K2LGP

Caterpillar D5K2LGP

Price
112,800 USD
Year
2015
Working hours
2796 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2LGP
CategoryDozers
Serial NumberKY200493
Unit NumberD5807
Catalog NumberCU4508685
Manufacturing Year2015
Hours2796 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax$ 112,800
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
SWEEPSSWEEPS
STEER, LEVERSTEER, LEVER
Additional InformationINSPECTION COMPLETED @ 2720 HOURS

AIR SUSPENSION SEAT
LGP
26" SALT TRACKS
4V HYDRAULICS
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
SWEEPSSWEEPS
STEER, LEVERSTEER, LEVER
Additional InformationINSPECTION COMPLETED @ 2720 HOURS

AIR SUSPENSION SEAT
LGP
26" SALT TRACKS
4V HYDRAULICS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • GoodREPLACED 8/19
  • GoodMISSING PIN
  • Good
  • Good
  • Good
  • Good
  • FairREAR GUARD RATTLES WHEN WALKING MACHINE
  • Good
  • Good
  • Good
  • Good
  • FairDENTED
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM/FM
  • Good
  • GoodAIR
  • Good
  • GoodREPAIRED 8/19
engine
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • NORMAL
  • NORMAL
  • Good
  • GoodORANGE
  • Good
  • Good
  • Good
  • Good
  • GoodLEVEL 4 SERVICE 8/19
  • Good
  • Good
cooling system
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • 2ND
  • Good
  • Good
hydraulics
  • No
  • FairRH BEARING LOOSE
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • FairLOOAE AT MOUNT
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Link / Brand / Part NumberCAT 6Y9262
Notes - UNDERCARRIAGE 1MODERATE SERVICE TRACK SHOES
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front153 MM153 MM2525
Idlers Front19 MM19 MM3232
Links95 MM95 MM4040
Pins & Bushings (External)55 MM55 MM4242
Track Roller 115 MM15 MM3030
Track Roller 215 MM15 MM3030
Track Roller 415 MM15 MM3030
Track Roller 515 MM15 MM3030
Track Roller 615 MM15 MM3030
Track Shoe Grouser Height34 MM34 MM5050
emissions
  • No
  • 25%
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources