Caterpillar D5K2 LGP

Caterpillar D5K2 LGP

Price
134,300 USD
Year
2016
Working hours
1752 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2 LGP
CategoryDozers
Serial NumberKY202264
Unit Number19831
Catalog NumberCU2361882
Manufacturing Year2016
Hours1752 h
CountryUnited States
LocationBelden, MS
Pricing
Price Excluding Tax$ 134,300
Tax-
Price Including Tax-
Features
Additional InformationANTIFREEZE, -50C (-58F)
BLADE, D5K LGP, ACCUGRADE
CAB, ROPS, HEATER & A/C
CONTROL, SLOPE ASSIST, ARO
COUNTERWEIGHT, OMISSION, STD
D5K2 LGP CA/SALT/ARO (DLO)
DRAWBAR, STANDARD
ENGINE,EPA 4F,EU IV,JAPAN 2014
GRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
GUARD, BELLY, LGP
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, 3 VALVE, PUMP STD
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, 6
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
RADIO PREMIUM
SCREEN, REAR, CAB
SEAT CLOTH
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
SOUND SUPPRESSION, OMISSION
SWEEPS, FRONT
SWEEPS, REAR
TRACK, 26", MS, SALT, LGP
UNDERCARRIAGE, SALT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Marshall Amis
Telephone:+1 615 256 2424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone