Caterpillar D 5 K 2 LGP

Caterpillar D 5 K 2 LGP

Price
83,850 USD
Year
2016
Working hours
4914 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D 5 K 2 LGP
CategoryDozers
Serial NumberKY202262
Unit NumberDG000445
Catalog NumberCU4682061
Manufacturing Year2016
Hours4914 h
CountryUnited States
LocationSummerville, SC
Pricing
Price Excluding Tax83,850 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
AM FM RADIOAM FM RADIO
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
STEER, JOYSTICKSTEER, JOYSTICK
Additional InformationQualifies for CAT Certified Used (CCU)

BLADE, D5K LGP, ACCUGRADE
CAB, ROPS, HEATER & A/C
CONTROL, SLOPE ASSIST, ARO
DRAWBAR, STANDARD
ENGINE,EPA 4F,EU IV,JAPAN 2014
GRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
GUARD, BELLY, LGP
GUARD,TRK GUIDING,CENTER,S1
HYDRAULICS, 3 VALVE, PUMP STD
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, 6
NO FRONT COUNTERWEIGHT
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
SEAT CLOTH
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
SOUND SUPPRESSION, OMISSION
STARTING AID, ETHER
TRACK, 26", MS, SYSTEMONE, LGP
UNDERCARRIAGE, SYSTEMONE
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
AM FM RADIOAM FM RADIO
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
STEER, JOYSTICKSTEER, JOYSTICK
Additional InformationQualifies for CAT Certified Used (CCU)

BLADE, D5K LGP, ACCUGRADE
CAB, ROPS, HEATER & A/C
CONTROL, SLOPE ASSIST, ARO
DRAWBAR, STANDARD
ENGINE,EPA 4F,EU IV,JAPAN 2014
GRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
GUARD, BELLY, LGP
GUARD,TRK GUIDING,CENTER,S1
HYDRAULICS, 3 VALVE, PUMP STD
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, 6
NO FRONT COUNTERWEIGHT
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
SEAT CLOTH
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
SOUND SUPPRESSION, OMISSION
STARTING AID, ETHER
TRACK, 26", MS, SYSTEMONE, LGP
UNDERCARRIAGE, SYSTEMONE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
general appearance
  • Yes
  • No
  • Good
  • Good
  • GoodCAB
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM/FM
  • Good
  • GoodAIR RIDE
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • NONE
  • Fair
  • GoodRED COOLANT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • GoodBELT
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodREPLACE TILT CYLINDER BEARINGS
blade
  • Good
  • Good
  • Good
  • Good10 6" BLADE
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Bottom RollersNO FAULTS FOUND
Carrier RollersSHOWING WEAR
Equalizer BarNO FAULTS FOUND
Idlers / TypeNO FAULTS FOUND
Notes - UNDERCARRIAGE 1Undercarriage replaced at 2699 hours (except shoes)
Pivot ShaftNO FAULTS FOUND
SegmentsSHOWING SOME WEAR
Track Shoes Width / Type26" PADS
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone