Caterpillar D5K2LGP

Caterpillar D5K2LGP

Price
118,500 USD
Year
2015
Working hours
2372 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2LGP
CategoryDozers
Serial NumberKY200494
Unit NumberD5739
Catalog NumberCU4468492
Manufacturing Year2015
Hours2372 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax$ 118,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
SWEEPSSWEEPS
STEER, JOYSTICKSTEER, JOYSTICK
Additional InformationINSPECTION COMPLETED AT 2351 HOURS.
LAST PM 4 COMPLETED ... HOURS.

AIR SUSPENSION SEAT
BLADE SHAKE
BLUETOOTH RADIO
LGP
26" SALT TRACKS
4V HYDRAULICS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • Good
  • Good
  • GoodMISSING PIN
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSOME SCRATCHES
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • NoCLEANED 4/2019
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM/FM
  • Good
  • GoodAIR
  • Good
  • Good
  • No
  • No
  • No
engine
  • Good
  • GoodRED
  • Good
  • Good
  • Good
  • Good
  • GoodPM 4 @2351 HRS
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • NORMAL
  • NONE
cooling system
  • Good
  • Good
  • Good
  • GoodBELT
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTRANSMISSION SERVICED @2351 HRS
  • Good
  • Yes
  • No
  • Yes
  • No
steering
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • GoodMINIMAL MOVEMENT
  • Good
  • GoodPM4 @ 2351 HRS
  • Good
  • GoodMINIMAL MOVEMENT
  • Good
  • Good
  • Good
  • Good
  • GoodMINIMAL MOVEMENT
  • No
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSOME SHIMMING TO BE DONE
final drives
  • Good
  • Good
  • Good
  • Good
  • Yes
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Rear150 MM150 MM4040
Idlers Rear21 MM20.5
Links98 MM98 MM00
Pins & Bushings (External)60 MM60 MM00
Track Roller 1SEE BELOW
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Bottom RollersAVERAGE 166.5 MM 42%
emissions
  • Good
  • Good
  • No
  • 100%
ripper / grapple / winch
  • No
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone