Caterpillar D5G XL

Caterpillar D5G XL

Price
70,000 USD
Year
2005
Working hours
3364 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5G XL
CategoryDozers
Serial NumberWGB01850
Unit Number470146
Catalog NumberCU4528560
Manufacturing Year2005
Hours3364 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 70,000
Tax-
Price Including Tax-
Features
Accessories
RIPPERRIPPER
Additional Information2005 CATERRPILLAR D5G XL DOZER
3046 ENGINE
3364/09/17/19
AM FM CD RADIO , PANASONIC
AS IS / AS RECEVIED
BLADE, D5G INTERMEDIATE
BLADE, S / MULTI-SHANK / XL
CAB, ROPS
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, 4 VALVE
LIGHTS, CAB
STARTING AID, ETHER
UNDERCARRIAGE, 20" SHOES @80%
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • Yes
  • Good
  • Good
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorBent in a couple places
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • PoorNov. 04
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPanasonic
  • Good
  • GoodSprings
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • Normal
  • Normal
  • PoorDirty
  • GoodOrange
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Yes
  • Good
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • All gears
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLow on HYD. Oil
  • Good
blade
  • Good
  • Good
  • FairClose to changing cutting edge
  • Good
  • Good
  • FairAll pins in blade joints has a little play , not bad
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Shoes Width / Type20”
Track Frame - LeftGoodSprocket worn
Track Frame - RightGoodSprocket worn
comments, misc. repairs, general remarks
  • Machine is in operating condition
ripper / grapple / winch
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone