Caterpillar D4KM

Caterpillar D4KM

Price
On Request
Year
2017
Working hours
134 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D4KM
CategoryDozers
Serial NumberKR202370
Unit NumberKR202370
Catalog NumberCU4497976
Manufacturing Year2017
Hours134 h
CountryGermany
LocationOberhausen
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationUNDERCARRIAGE CARRIER ROLLERS: 95 %
UNDERCARRIAGE IDLERS BACK: 95 %
OPERATING WEIGHT: 8.4 T
BLADE CONDITION: 99 %
UNDERCARRIAGE SPROCKETS: 95 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK ROLLERS: 95 %
UNDERCARRIAGE IDLERS FRONT: 95 %
TRACK SHOES (PADS) CONDITION: 95 %
UNDERCARRIAGE TRACK LINKS: 95 %
UNDERCARRIAGE TRACK BUSHINGS: 95 %
BLADE WIDE: 2782 MM
ENGINEPOWER: 93 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone