Caterpillar D4K2 XL

Caterpillar D4K2 XL

Price
120,700 USD
Year
2016
Working hours
693 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D4K2 XL
CategoryDozers
Serial NumberKM202138
Unit Number19232
Catalog NumberCU2335374
Manufacturing Year2016
Hours693 h
CountryUnited States
LocationNashville, TN
Pricing
Price Excluding Tax$ 120,700
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationANTIFREEZE, -50C (-58F)
BLADE, D4K XL, ACCUGRADE
CAB, ROPS, HEATER & A/C
CONTROL, BASIC
COUNTERWEIGHT, OMISSION, STD
D4K2 XL CA/SALT/NON ARO (DLO)
DRAWBAR, STANDARD
ENGINE,EPA 4F,EU IV,JAPAN 2014
GRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
GUARD, BELLY, XL
GUARD,TRK GUIDING,CENTER,SALT
HYDRAULICS, 3 VALVE, PUMP STD
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, 4
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
RADIO PREMIUM
SCREEN, REAR, CAB
SEAT CLOTH
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, OMISSION
SWEEPS, FRONT
SWEEPS, REAR
TRACK, 18", MS, SALT
UNDERCARRIAGE, SALT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Marshall Amis
Telephone:+1 615 256 2424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone