Caterpillar D11T

Caterpillar D11T

Price
On Request
Year
2018
Working hours
150 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D11T
CategoryCrawler dozers
Serial NumberAMA00743
Unit NumberUM10185
Catalog NumberCU4669862
Manufacturing Year2018
Hours150 h
CountryAustralia
LocationSouth Guildford, WA
Pricing
Price Excluding TaxOn Request
Tax (10%)On Request
Price Including TaxOn Request
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional Information• *ALTITUDE ARRANGEMENT, STANDARD
• AIR CONDITIONER
• AIR SUSPENSION SEAT
• ENGINE ENCLOSURES
• EXTRA CAPACITY FUEL TANK
• OIL CHANGE SYSTEM
• PACKAGE, 11SU/U BULLDOZER
• STANDARD BOTTOM GUARDS
• VISIBILITY AR, DUAL CAMERA

GST Not Included

AIR SUSPENSION SEAT
STANDARD BOTTOM GUARDS
VISIBILITY AR, DUAL CAMERA
OIL CHANGE SYSTEM
*ALTITUDE ARRANGEMENT, STANDARD
PACKAGE, 11SU/U BULLDOZER
EXTRA CAPACITY FUEL TANK
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional Information• *ALTITUDE ARRANGEMENT, STANDARD
• AIR CONDITIONER
• AIR SUSPENSION SEAT
• ENGINE ENCLOSURES
• EXTRA CAPACITY FUEL TANK
• OIL CHANGE SYSTEM
• PACKAGE, 11SU/U BULLDOZER
• STANDARD BOTTOM GUARDS
• VISIBILITY AR, DUAL CAMERA

GST Not Included

AIR SUSPENSION SEAT
STANDARD BOTTOM GUARDS
VISIBILITY AR, DUAL CAMERA
OIL CHANGE SYSTEM
*ALTITUDE ARRANGEMENT, STANDARD
PACKAGE, 11SU/U BULLDOZER
EXTRA CAPACITY FUEL TANK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTRACSee InventoryWebsiteSelect contact
Neil Crispin
Western Australia, Australia
Telephone:+61 893779444 x9601
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone