Case 1650L

Case 1650L

Price
On Request
Year
2012
Working hours
3894 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE 1650L
CategoryDozers
Serial NumberNCDC16002
Catalog NumberCU4458029
Manufacturing Year2012
Hours3894 h
CountryUnited States
LocationKinston, NC
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, PATBLADE, PAT
SWEEPSSWEEPS
STEER, JOYSTICKSTEER, JOYSTICK
SCREENSSCREENS
Additional InformationACCUGRADE READY
LGP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • GoodCab
  • Good
  • GoodMinor cosmetics
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • GoodRear screen only
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Overall respectable appearance
safety items
  • Poor
  • Good
  • Good
  • Good
  • Yes
gauges, operator station, console
  • FairWeak
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • GoodNot air suspension
  • Good
  • Fair
  • No rear camera installed
engine
  • Good
  • GoodStraight stack, no rain cap
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesLow, leak possible
  • Yes
  • Potential leak
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Starts & charges well
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • Operates well
steering
  • Good
  • Good
  • Good
  • Good
  • Overall good
brake
  • Good
  • Good
  • Overall good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
blade
  • Good
  • Good
  • Poor
  • FairMinor cosmetics
  • Fair
  • Good
  • Fair
  • Noticeable wear throughout, but overall ok. Customer says he has a tilt cyl pin/bushing for it that he hasnt installed yet
final drives
  • Good
  • Good
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No75% worn to turn
Bottom RollersFair
Cannon / Track AdjusterGood
Carrier RollersFair
Equalizer BarSome wear
Idlers / TypeFair
Link / Brand / Part NumberApprox. 1000 hrs. on rails since install. Good rails
Pins & Bushings (External)Approx. 75% worn to turn
Pins & Bushings (Internal)Sealed & lubricated
SegmentsApprox. 75% worn
Track Shoes Width / Type34" SG LGP Shoes approx. 70% worn
comments, misc. repairs, general remarks
  • Inspection performed @ 3894 hrs.
  • Trimble laser system installed and some portion may remain in a trade, but not all of it
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone