Currently 17757 machines for sale
Quick Search

Used Dozers for Sale

You can buy used bulldozers at fair prices without sacrificing reliability or efficiency. With the help of Cat Used, it’s easy to find a dozer that has the specifications you’re looking for. Our Cat® dealers carry powerful used dozers from Caterpillar and a variety of other select brands so you can expand your fleet and foster growth on your own terms.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Dozers
x
1,208 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
CAT D7, 675,0002022
Stockton, CA
530 h Conditionsaccugrade readyair conditionerblade type - suripper - multi-shanksteering type - lever

See Details
CAT D6K2 LGP, 120,8502017
Myrtle Beach, SC
5,409 h Conditionsaccugrade readyair conditionerlightingrops - enclosedsteering type - joystick

See Details
CAT D 6 N LGP, 148,5002019
Flowood, MS
6,116 h Conditionsaccugrade readyair conditionerpressure, low ground (lgp)radioproduct link

See Details
CAT D6HIIXL, 48,5001995
Monroe, NJ
18,530 h Conditionsair conditionerblade type - sulightingrops - encloseddrawbar

See Details
CAT D6-20, 550,0002023
Wilson, KS
418 h Conditionsair conditionerdiff steerengine enclosureslightingrops - enclosed

See Details
CAT D6T KW, 241,0002014
Enroute, MI
8,092 h Conditionsair conditioneraccugrade readydiff steerlightingrops - enclosed

See Details
CAT D6N LGP, 143,5002015
IA
6,235 hair conditionerblade type - vpatpressure, low ground (lgp)rops - enclosedultra low sulfur diesel fuel

See Details
CAT D8T, 575,0002019
OH
4,701 h Conditionsemissions level - epa - epa tier 4fproduct linkdiff steerengine enclosureslighting

See Details
CAT D8TLGP, 687,0002019
Altoona, IA
4,257 h Conditions Customer Value Agreementaccugrade readyair conditionerblade type - suripper - multi-shankproduct link

See Details
CAT D6N, 110,0002019
Austin, TX
11,635 h Conditionsair conditionerproduct linkaccugrade readyblade type - vpatdiff steer

See Details
CAT D6, 270,0002019
Altoona, IA
5,246 h Conditions Customer Value Agreementdrawbar

See Details
CAT D5K2XL, 107,0002018
Indianapolis, IN
2,710 h Conditionsair conditionerengine enclosureslightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT D5K2LGPEW, 95,0002020
St. Augustine, FL
5,409 h

See Details
CAT D6T, 155,0002012
Victoria, TX
7,741 h Conditionsair conditionerblade type - suripper - multi-shankdiff steerengine enclosures

See Details
CAT D6K2 LGP, 175,0002020
Ft Wayne, IN
2,441 h Conditionsair conditioneraccugrade readyblade type - vpatlightingrops - enclosed

See Details
CAT D6TXWVPA, 357,9002019
Wichita, KS
4,003 h

See Details
CAT D5H1992
Pocatello, ID
23,425 hengine

See Details
CAT D6N2012
Pocatello, ID
16,591 hengineripper

See Details
CAT D4E, 36,0001984
Durango, CO
2,294 h Conditions

See Details
CAT D3-12LGP#, 245,0002022
Green Bay, WI
1,148 h Conditionsarrangement - mass excavatorair conditionerproduct linkaccugrade readyengine enclosures

See Details
CAT D5K2X Z24F, 114,9002017
Shelby Twp., MI
1,747 h Conditionsaccugrade readyengine enclosureslightingmirrorspilot control

See Details
CAT D8R, 170,0001999
Minot, ND
29,147 h Conditionsengine enclosureslightingmirrorsbeaconce plate

See Details
CAT D6K2L AZ24F, 149,9032019
Grand Rapids, MI
4,181 h Conditionstier 1 compliantair conditionerproduct linkaccugrade readyengine enclosures

See Details
CAT D10T2, 1,842,0002022
Aurora, CO
2,750 h Conditions

See Details
Show more results

Dozers