X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28379 machines for sale
Current filter
Category
Construction
x
Dozers
x
search filters
Category
-
Dozers (2,507)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Dozers

Get an email alert when new equipment matching "Current filter" will be added.

Used Dozers for Sale

You can buy used bulldozers at fair prices without sacrificing reliability or efficiency. With the help of Cat Used, it’s easy to find a dozer that has the specifications you’re looking for. Our Cat® dealers carry powerful used dozers from Caterpillar and a variety of other select brands so you can expand your fleet and foster growth on your own terms.

2,507 Search results for "Current filter"
1..206207208..209
Displaying: 2473 - 2484 Sort by:   ads/page
Caterpillar D6RXL, 175,000 USDDozers
Jakarta, ID
Year: 2015, Working hours: 1050 h
PT CATERPILLAR FINANCE INDONESIA
, Specifications
Caterpillar D6N, On RequestDozers
Bollate, IT
Year: 2008, Working hours: 7150 h
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar D6N, On RequestDozers, IT
Year: 2013, Working hours: 2524 h
CGT - COMPAGNIA GENERALE TRATTORI

product link
Fiat-Hitachi FD145, On RequestDozers
Carobbio Degli Angeli, IT
Year: 1994, Working hours: 6898 h
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar D6RXL, 175,000 USDDozers
Jakarta, ID
Year: 2015, Working hours: 1041 h
PT CATERPILLAR FINANCE INDONESIA
, Specifications
Caterpillar D4K2XL, 126,000 USDDozers
San Juan, PR
Year: 2016, Working hours: 1213 h
RIMCO INC.
, Specifications
Caterpillar D5K2XL, 156,450 USDDozers
San Juan, PR
Year: 2015, Working hours: 2494 h
RIMCO INC.
, Specifications
Caterpillar D6T, 288,750 USDDozers
San Juan, PR
Year: 2015, Working hours: 3507 h
RIMCO INC.
, Specifications
Caterpillar D6T, 299,250 USDDozers
San Juan, PR
Year: 2015, Working hours: 3838 h
RIMCO INC.
, Specifications
Caterpillar D6T, 320,250 USDDozers
San Juan, PR
Year: 2015, Working hours: 3400 h
RIMCO INC.
, Specifications
Caterpillar D4K2XL, 139,650 USDDozers
San Juan, PR
Year: 2017, Working hours: 1157 h
RIMCO INC.
, Specifications
Caterpillar D5K2XL, 183,750 USDDozers
San Juan, PR
Year: 2016, Working hours: 653 h
RIMCO INC.
, Specifications
 
Compare products
1..206207208..209
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources