X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28078 machines for sale
Current filter
Category
Construction
x
Dozers
x
search filters
Category
-
Dozers (2,485)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Dozers

Get an email alert when new equipment matching "Current filter" will be added.

Used Dozers for Sale

You can buy used bulldozers at fair prices without sacrificing reliability or efficiency. With the help of Cat Used, it’s easy to find a dozer that has the specifications you’re looking for. Our Cat® dealers carry powerful used dozers from Caterpillar and a variety of other select brands so you can expand your fleet and foster growth on your own terms.

2,485 Search results for "Current filter"
1..205206207..208
Displaying: 2461 - 2472 Sort by:   ads/page
Caterpillar D4K2XL, 139,650 USDDozers
San Juan, PR
Year: 2017, Working hours: 1157 h
RIMCO INC.
, Specifications
Caterpillar D5K2XL, 183,750 USDDozers
San Juan, PR
Year: 2016, Working hours: 653 h
RIMCO INC.
, Specifications
Caterpillar D6NXL, 107,100 USDDozers
San Juan, PR
Year: 2007, Working hours: 7320 h
RIMCO INC.
, Specifications
Caterpillar D3K2XL, 120,750 USDDozers
San Juan, PR
Year: 2017, Working hours: 570 h
RIMCO INC.
, Specifications
Caterpillar D4K2XL, 126,000 USDDozers
San Juan, PR
Year: 2016, Working hours: 1081 h
RIMCO INC.
, Specifications
Caterpillar D8T, On RequestDozers
Arequipa, PE
Year: 2011, Working hours: 7269 h
FERREYROS S.A.
, Specifications
Caterpillar D6R2, 154,131 USDDozers
Asansol, IN
Year: 2017, Working hours: 6320 h
GCPL - EAST
, Conditions
Caterpillar D6RLGP, 60,804 USDDozers
Ipoh, MY
Year: 2002, Working hours: 1409 h
SIME DARBY INDUSTRIAL SDN BHD
, Specifications
Caterpillar D6NXL, 23,386 USDDozers
Ipoh, MY
Year: 2008, Working hours: 27034 h
SIME DARBY INDUSTRIAL SDN BHD
, Specifications
Caterpillar D5K2XL, 137,450 USDDozers
Delhi, IN
Year: 2019, Working hours: 645 h
GCPL - EAST
, Specifications Conditions
Caterpillar D5K2XL, 140,119 USDDozers
Haryana, IN
Year: 2019, Working hours: 46 h
GCPL - EAST
, Specifications Conditions
Caterpillar D6T, 104,780 USDDozers
Acheson, AB, CA
Year: 2008, Working hours: 7306 h
FINNING CANADA

rig saverwinch, Specifications
 
Compare products
1..205206207..208
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources