X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28649 machines for sale
Current filter
Category
Construction
x
Dozers
x
search filters
Category
-
Dozers (2,523)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Dozers

Get an email alert when new equipment matching "Current filter" will be added.

Used Dozers for Sale

You can buy used bulldozers at fair prices without sacrificing reliability or efficiency. With the help of Cat Used, it’s easy to find a dozer that has the specifications you’re looking for. Our Cat® dealers carry powerful used dozers from Caterpillar and a variety of other select brands so you can expand your fleet and foster growth on your own terms.

2,523 Search results for "Current filter"
1..204205206..211
Displaying: 2449 - 2460 Sort by:   ads/page
Caterpillar D6TVP, 96,982 USDDozers
Ponoka, AB, CA
Year: 2012, Working hours: 17233 h
FINNING CANADA
Caterpillar D6NLGP, 59,016 USDDozers
Skookumchuck, BC, CA
Year: 2009, Working hours: 14306 h
FINNING CANADA
, Specifications
Caterpillar D8R, On RequestDozers, OM
Year: 2016, Working hours: 10700 h
MOHAMED ABDULRAHMAN AL-BAHAR
, Specifications
Komatsu D275AX, On RequestDozers
Santiago, CL
Year: 2013, Working hours: 8500 h
FINNING CHILE S.A.

eropsam fm radioblade, semi ublade, dual tiltripper, single sh, Specifications Conditions
Caterpillar D6T, 120,000 USDDozers
Puebla, MX
Year: 2012, Working hours: 6864 h
MADISA

eropshyd controlblade, semi udiff steerripper, multi sh, Specifications Conditions
John Deere 650J LGP, 59,392 USDDozers
Peace River, AB, CA
Year: 2006, Working hours: 4072 h
FINNING CANADA

rig saverauxiliary hydraulicswinch, Specifications
Caterpillar D6T LGPH, On RequestDozers
Cannock, UK
Year: 2018, Working hours: 2365 h
FINNING (U.K.) LTD.
Caterpillar D8RLRC, On RequestDozers, OM
Year: 2016, Working hours: 10900 h
MOHAMED ABDULRAHMAN AL-BAHAR
Caterpillar D8T, 149,607 USDDozers
Dartmouth, NS, CA
Year: 2009, Working hours: 18842 h
TOROMONT CAT

eropsblade, ulightingblade, dual tiltripper, single sh, Specifications Conditions
Caterpillar D11T, 458,335 USDDozers
Magadan, RU
Year: 2013, Working hours: 16964 h
VOSTOCHNAYA TECHNICA LLC

blade, uair conditionerripper, single sh, Specifications
Caterpillar D6RIIXL, 83,825 USDDozers
Kamloops, BC, CA
Year: 2004, Working hours: 10350 h
FINNING CANADA
Caterpillar D8RLRC, On RequestDozers
Davao City, PH
Year: 2014, Working hours: 6400 h
MONARK EQUIPMENT

eropsengine enclosuresblade, semi uripper, single shsteer, joystick
 
Compare products
1..204205206..211
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources