X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27949 machines for sale
Current filter
Category
Construction
x
Dozers
x
search filters
Category
-
Dozers (2,351)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Dozers

Get an email alert when new equipment matching "Current filter" will be added.

Used Dozers for Sale

You can buy used bulldozers at fair prices without sacrificing reliability or efficiency. With the help of Cat Used, it’s easy to find a dozer that has the specifications you’re looking for. Our Cat® dealers carry powerful used dozers from Caterpillar and a variety of other select brands so you can expand your fleet and foster growth on your own terms.

2,351 Search results for "Current filter"
1..192193194..196
Displaying: 2305 - 2316 Sort by:   ads/page
Caterpillar D 8 T, 495,000 USDDozers
Tijuana, MX
Year: 2015, Working hours: 4268 h
EMPRESAS MATCO, S.A. DE C.V.

eropsengine enclosuresblade, semi uripper, single shsteer, joystick, Specifications
Fiat-Allis NHD180, On RequestDozers
Roma, IT
Year: 2010, Working hours: 3026 h
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar D4H, On RequestDozers, IT
Year: 1992, Working hours: 6804 h
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar D6T, On RequestDozers, IT
Year: 2012, Working hours: 4116 h
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar 931B, On RequestDozers, IT
Year: 1987, Working hours: 6149 h
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar D9T, On RequestDozers, IT
Year: 2009, Working hours: 6655 h
CGT - COMPAGNIA GENERALE TRATTORI

product linkripper
Caterpillar D6K2, On RequestDozers, IT
Year: 2013, Working hours: 1756 h
CGT - COMPAGNIA GENERALE TRATTORI

product link
Caterpillar D9T, On RequestDozers, IT
Year: 2015
CGT - COMPAGNIA GENERALE TRATTORI
Fiat-Allis FL7, On RequestDozers
Casaluce, IT
Year: 1984, Working hours: 6940 h
CGT - COMPAGNIA GENERALE TRATTORI
Fiat-Kobelco D150, On RequestDozers
San Nazzaro Sesia, IT
Year: 2003, Working hours: 8981 h
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar D6T, On RequestDozers, IT
Year: 2012, Working hours: 1863 h
CGT - COMPAGNIA GENERALE TRATTORI

product link
Caterpillar D6N, On RequestDozers, IT
Year: 2011, Working hours: 3466 h
CGT - COMPAGNIA GENERALE TRATTORI

product link
 
Compare products
1..192193194..196