X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28411 machines for sale
Current filter
Category
Construction
x
Dozers
x
search filters
Category
-
Dozers (2,512)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Dozers

Get an email alert when new equipment matching "Current filter" will be added.

Used Dozers for Sale

You can buy used bulldozers at fair prices without sacrificing reliability or efficiency. With the help of Cat Used, it’s easy to find a dozer that has the specifications you’re looking for. Our Cat® dealers carry powerful used dozers from Caterpillar and a variety of other select brands so you can expand your fleet and foster growth on your own terms.

2,512 Search results for "Current filter"
1..191192193..210
Displaying: 2293 - 2304 Sort by:   ads/page
Caterpillar D6TXL, On RequestDozers
Rennes / Brece / Noyal-sur-vilaine, 35, FR
Year: 2009, Working hours: 15838 h
BERGERAT MONNOYEUR S.A.S.
, Specifications
Caterpillar D8N, 115,814 USDDozers
Houston, BC, CA
Year: 1987, Working hours: 30562 h
FINNING CANADA
Caterpillar D11T, 499,900 USDDozers
Regina, SK, CA
Year: 2013, Working hours: 29079 h
CATERPILLAR FINANCIAL SERVICES CORPORATION

engine enclosuresdrawbarhyd controlripper, single shsteer, finger tip control, Specifications Conditions
Caterpillar D5K2LGP, 91,306 USDDozers
St-augustin-de-desmaures, QC, CA
Year: 2015, Working hours: 5692 h
TOROMONT CAT (QUÉBEC)

ultra low sulfur diesel fuel, Specifications
Caterpillar D8T, 521,387 USDDozers
Pointe- Claire, QC, CA
Year: 2014, Working hours: 2419 h
TOROMONT CAT (QUÉBEC)

eropsengine enclosuresdiff steerripper, single shscreens, Specifications Conditions
Caterpillar D8T, 545,000 USDDozers
Santiago, CL
Year: 2018, Working hours: 2206 h
FINNING CHILE S.A.

eropslightingam fm radioengine enclosuresscreens, Specifications Conditions
John Deere 850K, 194,269 USDDozers
Houston, BC, CA
Year: 2012, Working hours: 3434 h
FINNING CANADA
, Specifications
Caterpillar D6TVP, 186,050 USDDozers
Edmonton, AB, CA
Year: 2012, Working hours: 5925 h
FINNING CANADA
Caterpillar D8T, On RequestDozers
Santiago, CL
Year: 2012, Working hours: 10883 h
CATERPILLAR LEASING CHILE S.A.
, Specifications Conditions
Caterpillar D6T LGP, On RequestDozers
Chesterfield, UK
Year: 2019, Working hours: 116 h
FINNING (U.K.) LTD.
Caterpillar D8T, 489,000 USDDozers
Santiago, CL
Year: 2018, Working hours: 2652 h
FINNING CHILE S.A.

eropsoropsengine enclosureshyd controlscreens, Specifications Conditions
Caterpillar D6NLGP, 112,078 USDDozers
Surrey, BC, CA
Year: 2015, Working hours: 7728 h
FINNING CANADA
, Specifications
 
Compare products
1..191192193..210
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources