X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28059 machines for sale
Current filter
Category
Construction
x
Dozers
x
search filters
Category
-
Dozers (2,481)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Dozers

Get an email alert when new equipment matching "Current filter" will be added.

Used Dozers for Sale

You can buy used bulldozers at fair prices without sacrificing reliability or efficiency. With the help of Cat Used, it’s easy to find a dozer that has the specifications you’re looking for. Our Cat® dealers carry powerful used dozers from Caterpillar and a variety of other select brands so you can expand your fleet and foster growth on your own terms.

2,481 Search results for "Current filter"
1..190191192..207
Displaying: 2281 - 2292 Sort by:   ads/page
Caterpillar D6-20VP, 437,959 USDDozers
Edmonton, AB, CA
Year: 2020, Working hours: 470 h
FINNING CANADA
Caterpillar D6T, On RequestDozers
Veracruz, MX
Year: 2016, Working hours: 6125 h
MADISA

auxiliary hydraulics, Specifications Conditions
Caterpillar D6TVP, 205,881 USDDozers
Peace River, AB, CA
Year: 2012, Working hours: 4660 h
FINNING CANADA

ultra low sulfur diesel fuel
Caterpillar D8T, 240,189 USDDozers
Canberra, NSW, AU
Year: 2008, Working hours: 12410 h
WESTRAC PTY. LTD. (NSW)

hand and foot controldiff steerripper, multi shblade, single angle tiltsteer, finger tip control, Specifications
Caterpillar D11T, 479,652 USDDozers
Mildred Lake, AB, CA
Year: 2015, Working hours: 24638 h
FINNING CANADA

blade, uultra low sulfur diesel fuelripper, single sh, Specifications
Caterpillar D5K2LGP, 73,424 USDDozers
Cambridge, ON, CA
Year: 2014, Working hours: 4814 h
TOROMONT CAT

eropslightingam fm cd radiodrawbarblade, pat, Specifications
John Deere 650K LGP, 59,920 USDDozers
Candiac, QC, CA
Year: 2014, Working hours: 6727 h
TOROMONT CAT (QUÉBEC)

anti-theft systemproduct linklightingam fm radioblade, c, Specifications Conditions
Caterpillar D6R3XL, 96,050 USDDozers
Rodez / Onet-le-chateau, 12, FR
Year: 2007, Working hours: 9578 h
BERGERAT MONNOYEUR S.A.S.

eropsblade, semi uripper, multi shsteer, joystickscreens, Conditions
Caterpillar D6T LGP AR, On RequestDozers
Cardiff, UK
Year: 2010, Working hours: 12738 h
FINNING (U.K.) LTD.
Caterpillar D6N DCA2, On RequestDozers
Cannock, UK
Year: 2014, Working hours: 8957 h
FINNING (U.K.) LTD.
Caterpillar D6N LGP AR, On RequestDozers
Leeds, UK
Year: 2014, Working hours: 8371 h
FINNING (U.K.) LTD.
Caterpillar D6K2 XL, On RequestDozers
Peronne, 80, FR
Year: 2014, Working hours: 5634 h
BERGERAT MONNOYEUR S.A.S.
, Specifications Conditions
 
Compare products
1..190191192..207
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources