X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27201 machines for sale
Current filter
Category
Construction
x
Dozers
x
search filters
Category
-
Dozers (2,328)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Dozers

Get an email alert when new equipment matching "Current filter" will be added.

Used Dozers for Sale

You can buy used bulldozers at fair prices without sacrificing reliability or efficiency. With the help of Cat Used, it’s easy to find a dozer that has the specifications you’re looking for. Our Cat® dealers carry powerful used dozers from Caterpillar and a variety of other select brands so you can expand your fleet and foster growth on your own terms.

2,328 Search results for "Current filter"
1..184185186..194
Displaying: 2209 - 2220 Sort by:   ads/page
Caterpillar D6R, On RequestDozers
Isando, ZA
Year: 2015, Working hours: 6798 h
CATERPILLAR FINANCIAL SERVICES CORPORATION

air conditionerblade, semi u, Specifications Conditions
Caterpillar D8T, 275,000 USDDozers
Monterrey N.l., MX
Year: 2008, Working hours: 7616 h
MADISA
, Specifications
Caterpillar D8T, 275,000 USDDozers
Monterrey N.l., MX
Year: 2009, Working hours: 7210 h
MADISA
, Specifications
Caterpillar D 6 N LGP, 186,958 USDDozers
St-augustin-de-desmaures, QC, CA
Year: 2015, Working hours: 2116 h
TOROMONT CAT
, Specifications
Caterpillar INC CECE D5R2 XL, 117,846 USDDozers
Shaoguan, Guangdong, CN
Year: 2016, Working hours: 1600 h
THE CHINA ENGINEERS, LTD

air conditionerlightingdrawbarhyd controlblade, semi u, Conditions
Caterpillar D6T, 216,760 USDDozers
Rotorua, NZ
Year: 2012, Working hours: 5088 h
TERRA CAT

eropsdiff steerfairleadsweepsscreens, Specifications Conditions
Caterpillar D6R, On RequestDozers
Davao City, PH
Year: 2013, Working hours: 6150 h
MONARK EQUIPMENT

eropsblade, semi uripper, multi shblade, single angle tiltsteer, joystick, Specifications
Caterpillar D8T, 270,402 USDDozers
Clayton, VI, AU
Year: 2008, Working hours: 9928 h
WILLIAM ADAMS PTY. LTD.

ripper, multi sh, Specifications
Caterpillar D6K2, 139,000 USDDozers
Mineral De La Reforma, MX
Year: 2016, Working hours: 5281 h
MADISA
, Conditions
Caterpillar D 6 T XL, 140,730 USDDozers
Puiseux Pontoise, 95, FR
Year: 2011, Working hours: 9720 h
BERGERAT MONNOYEUR S.A.S.

eropsce platelightingdrawbar, Specifications Conditions
Caterpillar D8T, 198,175 USDDozers
Surrey, BC, CA
Year: 2012, Working hours: 10640 h
FINNING CANADA
, Specifications
Caterpillar D6TVP, 258,002 USDDozers
Edmonton, AB, CA
Year: 2016, Working hours: 4004 h
FINNING CANADA
 
Compare products
1..184185186..194