Currently 17637 machines for sale
Quick Search

Used Dozers for Sale

You can buy used bulldozers at fair prices without sacrificing reliability or efficiency. With the help of Cat Used, it’s easy to find a dozer that has the specifications you’re looking for. Our Cat® dealers carry powerful used dozers from Caterpillar and a variety of other select brands so you can expand your fleet and foster growth on your own terms.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Dozers
x
1,179 Search results for "Current filter"
Displaying: 337 - 360 Sort by: 
CAT D6NL AHZ24F, 172,5022017
Kalkaska, MI
5,590 h Conditions

See Details
CAT D6TL VHZ24F, 229,9022018
Novi, MI
5,986 h Conditionsair conditioneraccugrade readydiff steerengine enclosureslighting

See Details
CAT D 9 T WHA2009
Lavergne, TN
5,118 h

See Details
CAT D4K2XL, 130,8622019
Erie, PA
4,373 h Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT D6T LGP, 165,8302011
Turbotville, PA
6,920 h Conditionseropsdrawbarretarder

See Details
CAT D6T LGP VP, 195,7002013
Harrisburg, PA
10,833 h Conditionsaccugrade readyengine enclosuresrops - enclosedpilot controlhand and foot control

See Details
CAT D8T, 675,0002018
525 County Road 640 East, FL
7,322 h Specifications

See Details
CAT D6TVP, 249,0002019
Bridgeport, WV
4,255 h Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT D6NLGP, 295,0002019
10421 Fern Hill Drive, FL
6,341 h Specificationsdrawbar

See Details
CAT D9T, 275,0002011
Throop, PA
36,448 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT D7E, 250,0002012
Bridgeport, WV
3,215 h Conditionslightingproduct linkultra low sulfur diesel fuelair conditionerengine enclosures

See Details
CAT D6T LGP, 123,0002013
Garner, NC
9,289 h Conditions

See Details
CAT D6NLGPEW, 295,0002019
525 County Road 640 East, FL
7,647 h Specificationsdrawbar

See Details
CAT D6LGPVPT, 385,0002019
10421 Fern Hill Drive, FL
6,837 h Specifications

See Details
CAT D3K2L 4F, 79,9032019
Novi, MI
3,957 h Conditions

See Details
CAT D4K2X Z2, 94,5112019
Novi, MI
3,778 h Conditions

See Details
CAT D3K2, 89,0002016
Knoxville, TN
2,478 h

See Details
CAT D6XL, 395,0002020
St. Augustine, FL
3,782 h

See Details
CAT D6XL, 485,0002021
6724 33rd Street East, FL
3,086 hdrawbar

See Details
CAT D8T, 557,4112018
Mesa, AZ
5,297 h

See Details
CAT D6LGPVPTEW, 375,0002019
525 County Road 640 East, FL
6,631 h

See Details
CAT D6K2LGPEW, 245,0002019
10421 Fern Hill Drive, FL
6,606 h

See Details
CAT D5VPEW, 350,0002021
10421 Fern Hill Drive, FL
4,253 hdrawbarengine

See Details
CAT D6NLGPEW, 259,0002019
6724 33rd Street East, FL
5,382 hdrawbar

See Details
Show more results

Dozers