Currently 17723 machines for sale
Quick Search

Used Dozers for Sale

You can buy used bulldozers at fair prices without sacrificing reliability or efficiency. With the help of Cat Used, it’s easy to find a dozer that has the specifications you’re looking for. Our Cat® dealers carry powerful used dozers from Caterpillar and a variety of other select brands so you can expand your fleet and foster growth on your own terms.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Dozers
x
1,207 Search results for "Current filter"
Displaying: 313 - 336 Sort by: 
CAT D5K2XL, 120,0002013
Call Foley, KS
1,079 h Conditionsair conditionerproduct linkdiff steerengine enclosureslighting

See Details
CAT D6NLGPEW, 299,0002020
6724 33rd Street East, FL
4,236 hdrawbar

See Details
CAT D6T, 152,2502014
Longview, TX
7,950 h Conditionsair conditioneraccugrade readydiff steerengine enclosureslighting

See Details
CAT D5K2 XL, 149,0002018
City Of Industry, CA
2,550 hripper

See Details
CAT D6, 717,3292023
Casper, WY
749 h

See Details
CAT D6N LGP VP2010
Vernal, UT
3,209 h

See Details
CAT D6 VP, 378,0002020
San Antonio, TX
2,212 h Conditionsaccugrade readyair conditionerblade type - vpatripper - multi-shankblade tilt - single tilt

See Details
CAT D6T, 131,0002015
Shakopee, MN
9,708 h Conditionsair conditionerepa labelproduct linkdiff steerengine enclosures

See Details
CAT D4LGP3D, 305,0002023
Charlotte, NC
99 h Conditionsrear view cameradrawbarengine

See Details
CAT D6, 575,0002023
Cheyenne, WY
1,398 h

See Details
CAT D1-12, 125,0002021
Bowling Green, KY
2,996 h Conditions

See Details
CAT D5-17LGVX, 389,0002021
Call Foley, KS
672 h Conditionsengine

See Details
CAT D6 XE LGP, 252,8502020
Florence, SC
7,964 h Conditionsair conditionerrops - enclosedmirrorsradio - am fm radioair suspension seat

See Details
CAT D6N XL IT, 231,4052018
Prescott, AZ
4,941 h

See Details
CAT D6NXLVPI, 308,1002015
Topeka Area, KS
2,522 h

See Details
CAT D6K2LGP, 125,0002019
Indianapolis, IN
6,685 h Conditionsropsair conditionerauxiliary hydraulics pressureaccugrade readylighting

See Details
CAT D6T2014
Meridian, ID
8,433 hfuel tank type - single wall

See Details
CAT D6K LGP, 152,0002018
Cranberry Township, PA
4,203 h Conditionsdrawbarradio - bluetooth

See Details
CAT D9R2001
Meridian, ID
18,536 hengine

See Details
CAT D7ELGP, 390,0002018
Bridgeport, WV
3,001 h Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT D5K2LGP, 130,0002018
Raleigh, NC
2,562 h Conditionslightingproduct linkultra low sulfur diesel fuelengine enclosuresdrawbar

See Details
CAT D10T, 925,0002015
Somerset, PA
19,569 h Conditionslightingproduct linkauxiliary hydraulicseropspilot control

See Details
CAT D5K2XL, 116,1142018
Binghamton, NY
3,414 h Conditionstier 2 complianttier 1 compliantemissions level - eu - ivemissions level - japan - step 4 finalregulatory status - cat_korea

See Details
CAT D10T, 825,0002020
Somerset, PA
16,739 h Conditionsrops - enclosedcounterweightcamera

See Details
Show more results

Dozers