Currently 17720 machines for sale
Quick Search

Used Dozers for Sale

You can buy used bulldozers at fair prices without sacrificing reliability or efficiency. With the help of Cat Used, it’s easy to find a dozer that has the specifications you’re looking for. Our Cat® dealers carry powerful used dozers from Caterpillar and a variety of other select brands so you can expand your fleet and foster growth on your own terms.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Dozers
x
1,207 Search results for "Current filter"
Displaying: 265 - 288 Sort by: 
CAT D4G XL, 72,0002005
Call For Additional Info, PA
1,679 h Conditionsdiff steerengine enclosureslightingrops - enclosedpilot control

See Details
CAT D6K2, 119,3332013
N Syracuse, NY
4,626 hair conditionerengine enclosureslightingmirrorshand and foot control

See Details
CAT D6, 590,0002023
Casper, WY
571 h

See Details
CAT D8T, 695,0002006
San Antonio, TX
13,130 h Conditionsair conditionerblade type - suripper - single shankproduct linkdiff steer

See Details
CAT D6 LGP-VPAT, 499,5002022
Stockton, CA
1,737 h Conditionsaccugrade readyblade tilt - dual tiltblade type - vpatripper - multi-shankstable blade control

See Details
CAT D6N LGP, 215,0002019
Milwaukee, WI
5,755 h Conditionsdrawbarengine

See Details
CAT D3K2 XL, 149,5002018
Pleasant Grove, CA
1,101 h Conditionsblade tilt - dual tiltblade type - vpatgrade controlripper - multi-shanksteering type - joystick

See Details
CAT D6NLGP, 169,0002019
Hope Mills, NC
6,776 h Conditions Special Offers Customer Value Agreementair conditionerproduct linkaccugrade readyengine enclosureslighting

See Details
CAT D5K2XL, 108,6402018
Terre Haute, IN
2,000 h Conditionsair conditionerengine enclosureslightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT D3-12LGP, 185,0002021
Eau Claire, WI
281 h Conditionsair conditionerproduct linkaccugrade readydiff steerengine enclosures

See Details
CAT D6N-4F LGP, 154,0002016
Charlotte, NC
7,126 h Conditionsdrawbar

See Details
CAT D6K2, 200,0002018
Montgomery, AL
2,509 h Conditions Special Offersair conditionereropsengine enclosuresblade, patsteer, joystick

See Details
CAT D5G, 38,5002002
Muncie, IN
8,122 h Conditionslightingdrawbarrops - openblade type - pat

See Details
CAT D 6 N LGP, 280,0002019
Rental Fleet, Subject To Availability, AL
3,452 h Conditionsair conditionerblade type - vpatengine enclosuresrops - enclosed

See Details
CAT D6K2LGP, 179,0002016
Schofield, WI
5,060 h Conditionsengine

See Details
CAT D5K2LGPARO, 129,5002017
Milwaukee, WI
2,218 h Conditionsengine

See Details
CAT D6 XE, 435,7502020
Cleburne, TX
2,750 h Conditionsair conditionerproduct linkaccugrade readyblade type - vpatdiff steer

See Details
CAT D8N, 167,5001995
Kalkaska, MI
544 h Conditions

See Details
CAT D6 XE LGP, 595,0002023
Gillette, WY
1,603 h

See Details
CAT D4K2LGP, 66,9002014
Indianapolis, IN
6,311 h Conditionsam fm radiolightingauxiliary hydraulicsair conditionererops

See Details
CAT D4K2XL, 94,0002016
Monroe, NJ
3,116 h Conditionsaccugrade readyair conditionerblade type - vpatengine enclosureslighting

See Details
CAT D 6 N LGP, 195,0002016
Montgomery, AL
5,954 h Conditionsair conditionerblade type - vpatrops - enclosedmirrorsdrawbar

See Details
CAT D6N LGP, 235,0002019
Green Bay, WI
5,703 h Conditionsarrangement - mass excavatorair conditionerproduct linkaccugrade readydiff steer

See Details
CAT D6NXLDSVP, 123,9002012
Salina, KS
8,419 h Conditionsair conditionerproduct linkaccugrade readyengine enclosureslighting

See Details
Show more results

Dozers